IESNA:LM-63-2002
[TEST]P948305
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10247
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1409.1 1515.3 1629.4 1744 1831.9 1885.7 1918.4 1936.8 1957 1980.6
2010.8 2051.9 2107.4 2172.8 2252.3 2386.1 2588.3 2856.5 3187.7 3601.8
4144.7 4767.8 5431.3 6034.7 6399.4 6214.2 5843.6 5346.9 4750.3 4039.3
3139.8 2243.3 1468.3 853.5 375.5 116.2 0
1409.1 1521 1649.4 1776.7 1870.5 1927.5 1954.5 1961.2 1965.5 1969.4
1975.7 1989.1 2013.7 2044.5 2095.2 2201.4 2387.4 2657.2 3008.6 3427.7
3929.6 4507.3 5173.9 5894.5 6617.1 6809 6401.8 5877.9 5327.8 4702
3825.7 2883.6 2007 1221.8 571 181.9 0
1409.1 1526.8 1669.6 1809.3 1909.1 1969.3 1990.6 1985.5 1974.1 1958.3
1940.6 1926.2 1920 1916.2 1938.3 2016.7 2186.6 2457.9 2829.6 3253.5
3714.5 4246.9 4916.5 5754.3 6834.8 7403.8 6960.1 6408.9 5905.4 5364.8
4511.7 3524 2545.6 1590.1 766.4 247.6 0
1409.1 1535 1689.5 1838.6 1943.5 2000.5 2010.1 1985.9 1948.4 1905.1
1859.8 1819.2 1788.3 1767.2 1783 1875.6 2081.6 2397.4 2802.9 3248.1
3715.4 4220.6 4813.9 5548.4 6579.1 7375 7070.6 6460.7 5928.5 5381.4
4573.3 3612.1 2655.1 1712.4 870.5 305.7 0
1409.1 1543.1 1709.4 1868 1978 2031.5 2029.7 1986.2 1922.7 1851.9
1779 1712.3 1656.6 1618.2 1627.8 1734.4 1976.7 2337 2776.2 3242.7
3716.3 4194.2 4711.2 5342.5 6323.3 7346.2 7181 6512.4 5951.7 5398
4634.8 3700.2 2764.7 1834.8 974.6 363.8 0
1409.1 1548 1720.2 1885.7 1998.8 2046.6 2030.2 1964.3 1874.4 1780.8
1692.6 1616.6 1556.9 1524.5 1562.7 1730.2 2050.7 2498.6 3035 3616.1
4197.5 4769 5350.9 5988.5 6934.6 7906.1 7892.6 7253.9 6614.8 5916.8
5038.5 4007.1 2996.4 1994.4 1105.7 429.3 0
1409.1 1552.9 1731 1903.4 2019.6 2061.8 2030.7 1942.4 1826 1709.7
1606.3 1520.9 1457.2 1430.8 1497.6 1726 2124.8 2660.1 3293.9 3989.4
4678.7 5343.8 5990.6 6634.4 7545.9 8466.2 8604.3 7995.4 7277.9 6435.6
5442.1 4313.9 3228.1 2153.9 1236.7 494.8 0
1409.1 1555.3 1737.6 1912.9 2028.9 2066.9 2025.3 1922.4 1790.8 1665.7
1560 1475.3 1414.9 1397.6 1489.9 1761.4 2210.8 2816.5 3550.9 4365.5
5175.3 5958.1 6723 7464 8434.1 9311.2 9423.7 8818.2 7986 6966
5815.4 4578.7 3367.1 2211.9 1269.6 497.7 0
1409.1 1557.7 1744.2 1922.4 2038.1 2071.9 2019.9 1902.3 1755.6 1621.7
1513.8 1429.9 1372.7 1364.4 1482.2 1796.7 2296.8 2972.8 3807.8 4741.6
5671.8 6572.4 7455.4 8293.4 9322.2 10156.1 10243 9641.1 8694.1 7496.3
6188.8 4843.5 3506.1 2269.8 1302.5 500.4 0
1409.1 1556.7 1749.1 1927 2041.7 2072.5 2013.5 1888.1 1734 1597.8
1491.2 1408.5 1352.8 1350.1 1481 1815.1 2339.6 3064.7 3963.8 4962.5
5972 6932.2 7883.3 8824.1 9895.8 10686.3 10694.4 9994.7 8890.6 7516.2
6088.8 4671.6 3229.6 2052.5 1128.4 420.1 0
1409.1 1557.7 1744.2 1922.4 2038.1 2071.9 2019.9 1902.3 1755.6 1621.7
1513.8 1429.9 1372.7 1364.4 1482.2 1796.7 2296.8 2972.8 3807.8 4741.6
5671.8 6572.4 7455.4 8293.4 9322.2 10156.1 10243 9641.1 8694.1 7496.3
6188.8 4843.5 3506.1 2269.8 1302.5 500.4 0
1409.1 1555.3 1737.6 1912.9 2028.9 2066.9 2025.3 1922.4 1790.8 1665.7
1560 1475.3 1414.9 1397.6 1489.9 1761.4 2210.8 2816.5 3550.9 4365.5
5175.3 5958.1 6723 7464 8434.1 9311.2 9423.7 8818.2 7986 6966
5815.4 4578.7 3367.1 2211.9 1269.6 497.7 0
1409.1 1552.9 1731 1903.4 2019.6 2061.8 2030.7 1942.4 1826 1709.7
1606.3 1520.9 1457.2 1430.8 1497.6 1726 2124.8 2660.1 3293.9 3989.4
4678.7 5343.8 5990.6 6634.4 7545.9 8466.2 8604.3 7995.4 7277.9 6435.6
5442.1 4313.9 3228.1 2153.9 1236.7 494.8 0
1409.1 1548 1720.2 1885.7 1998.8 2046.6 2030.2 1964.3 1874.4 1780.8
1692.6 1616.6 1556.9 1524.5 1562.7 1730.2 2050.7 2498.6 3035 3616.1
4197.5 4769 5350.9 5988.5 6934.6 7906.1 7892.6 7253.9 6614.8 5916.8
5038.5 4007.1 2996.4 1994.4 1105.7 429.3 0
1409.1 1543.1 1709.4 1868 1978 2031.5 2029.7 1986.2 1922.7 1851.9
1779 1712.3 1656.6 1618.2 1627.8 1734.4 1976.7 2337 2776.2 3242.7
3716.3 4194.2 4711.2 5342.5 6323.3 7346.2 7181 6512.4 5951.7 5398
4634.8 3700.2 2764.7 1834.8 974.6 363.8 0
1409.1 1535 1689.5 1838.6 1943.5 2000.5 2010.1 1985.9 1948.4 1905.1
1859.8 1819.2 1788.3 1767.2 1783 1875.6 2081.6 2397.4 2802.9 3248.1
3715.4 4220.6 4813.9 5548.4 6579.1 7375 7070.6 6460.7 5928.5 5381.4
4573.3 3612.1 2655.1 1712.4 870.5 305.7 0
1409.1 1526.8 1669.6 1809.3 1909.1 1969.3 1990.6 1985.5 1974.1 1958.3
1940.6 1926.2 1920 1916.2 1938.3 2016.7 2186.6 2457.9 2829.6 3253.5
3714.5 4246.9 4916.5 5754.3 6834.8 7403.8 6960.1 6408.9 5905.4 5364.8
4511.7 3524 2545.6 1590.1 766.4 247.6 0
1409.1 1521 1649.4 1776.7 1870.5 1927.5 1954.5 1961.2 1965.5 1969.4
1975.7 1989.1 2013.7 2044.5 2095.2 2201.4 2387.4 2657.2 3008.6 3427.7
3929.6 4507.3 5173.9 5894.5 6617.1 6809 6401.8 5877.9 5327.8 4702
3825.7 2883.6 2007 1221.8 571 181.9 0
1409.1 1515.3 1629.4 1744 1831.9 1885.7 1918.4 1936.8 1957 1980.6
2010.8 2051.9 2107.4 2172.8 2252.3 2386.1 2588.3 2856.5 3187.7 3601.8
4144.7 4767.8 5431.3 6034.7 6399.4 6214.2 5843.6 5346.9 4750.3 4039.3
3139.8 2243.3 1468.3 853.5 375.5 116.2 0
1409.1 1503.7 1603.7 1701.6 1778.3 1826.8 1857 1874.5 1892.4 1914.5
1946.1 1990.2 2047.7 2113.7 2195.7 2314 2483.2 2704.8 2983 3313.8
3710.5 4127.1 4496.5 4758.3 4823.8 4548.3 4158.5 3694.6 3188.5 2639.8
2010.8 1407.4 906.7 524.8 236.1 77.3 0
1409.1 1492 1578 1659.3 1724.7 1768 1795.6 1812.3 1827.7 1848.4
1881.3 1928.4 1988 2054.6 2139.1 2241.8 2378.1 2553.1 2778.4 3025.7
3276.2 3486.4 3561.8 3482 3248.1 2882.3 2473.4 2042.3 1626.7 1240.4
881.8 571.4 345.2 196.2 96.7 38.4 0
1409.1 1479.7 1552.4 1620.1 1673 1709.4 1732.1 1742.9 1751.4 1762.9
1783.6 1816.1 1858.1 1901.9 1951.9 2007.9 2078.9 2171.9 2294.2 2424.5
2545.4 2623.9 2606.6 2484.8 2258.2 1951.8 1639.2 1332.9 1049.5 802.3
582.3 394.6 254.2 156.4 83.6 34.7 0
1409.1 1467.3 1526.8 1581 1621.3 1650.7 1668.5 1673.6 1675.2 1677.3
1685.9 1703.7 1728.2 1749.3 1764.7 1773.9 1779.7 1790.7 1810 1823.2
1814.6 1761.3 1651.3 1487.7 1268.4 1021.3 805 623.5 472.3 364.3
282.9 217.8 163.3 116.7 70.6 30.9 0
1409.1 1454.9 1501 1542.9 1575 1596.1 1605.6 1600.6 1586.7 1569.7
1553 1541.8 1536.5 1530.1 1517.8 1496.9 1468.1 1438.4 1410.7 1387.9
1363 1321 1251.4 1153.2 1025.7 873.1 735.8 603.9 477.9 381.2
298.2 228.2 167.6 117.4 70.2 30.5 0
1409.1 1442.5 1475.3 1504.8 1528.7 1541.5 1542.7 1527.6 1498.3 1462.1
1420.1 1379.9 1344.8 1310.8 1271.1 1219.9 1156.5 1086.1 1011.5 952.6
911.5 880.8 851.5 818.6 783 725 666.7 584.2 483.5 398.2
313.6 238.7 171.9 118.3 69.7 30.2 0
1409.1 1430.6 1451.2 1471.2 1489 1496.6 1490.7 1465 1420.7 1368.8
1310.8 1257.7 1213.4 1175.1 1137.6 1093.3 1040.6 982.3 920.5 871.5
839.1 817.6 802.1 783.7 755.6 706.7 658.1 589 505.8 429.8
349 273.1 201 139.7 85.4 36.6 0
1409.1 1418.7 1427.2 1437.6 1449.2 1451.7 1438.7 1402.5 1343.2 1275.4
1201.4 1135.6 1081.9 1039.5 1004.1 966.8 924.6 878.5 829.4 790.5
766.6 754.5 752.8 748.9 728.2 688.6 649.5 593.8 528 461.3
384.3 307.4 230.1 161.1 101.1 43 0
1409.1 1407.2 1404.5 1406.6 1410.9 1411.5 1394.2 1350.1 1282.3 1206
1130.3 1070.8 1027.6 995.7 967.6 934.9 895.7 851.9 802.4 755.6
720.7 701.8 703.7 705.6 699.7 685.1 649.9 592.6 528 466.6
408.8 347.7 278.2 202.2 131.7 55.7 0
1409.1 1394.3 1382 1377.6 1379.7 1382.4 1370.9 1335.8 1278.5 1213.4
1150.3 1095.2 1046.7 1004.2 964.1 922 875.9 827 778.3 734.9
696.7 668.2 653.1 644 635.4 625.5 604.5 567.1 519.6 466.7
406.7 346.6 278 204.5 134.6 59.5 0
1409.1 1384 1362.4 1351.5 1352.3 1360 1360.2 1339.7 1296.9 1240.6
1181.7 1125.5 1070.7 1018.4 968 917.7 866.1 814 765.7 724.3
687.3 658.9 638.3 622.6 607.7 590.8 567.6 536.4 497.8 451.8
395.2 337.3 270.3 200.7 130.6 57.9 0
1409.1 1373.6 1342.8 1325.5 1324.8 1337.6 1349.5 1343.6 1315.2 1267.8
1213 1155.7 1094.8 1032.6 971.9 913.3 856.4 801 753.1 713.7
677.9 649.6 623.7 601.1 579.9 556.1 530.7 505.7 475.9 436.8
383.6 328.1 262.5 196.9 126.5 56.2 0
1409.1 1364.3 1326.4 1303.9 1303.2 1323.2 1351.4 1367.2 1356.2 1314.5
1255.1 1190.3 1123.5 1055.5 989.4 925.9 865.4 808.4 759.2 719.6
687 663.3 643.1 622 598.2 567.7 535.2 504.3 471.1 429.6
376.8 321.2 256.7 192.8 121.9 55.4 0
1409.1 1355 1310 1282.3 1281.6 1308.9 1353.4 1390.8 1397.2 1361.4
1297.1 1224.8 1152.1 1078.4 1006.8 938.4 874.4 815.8 765.5 725.3
696.1 676.9 662.5 642.9 616.5 579.4 539.6 502.8 466.2 422.6
369.9 314.3 250.9 188.7 117.3 54.5 0
1409.1 1346.8 1295.5 1264 1261.9 1293.5 1349.4 1403.3 1423.4 1395.5
1330.7 1251.7 1174.4 1099.8 1028 959.5 894.8 835.2 783.9 743.3
713.1 692.5 679.2 662.6 639.1 605.7 567.8 528.9 489.1 440.6
383.4 325.2 260 187.9 113.4 54.3 0
1409.1 1338.7 1281 1245.8 1242.2 1278.1 1345.4 1415.8 1449.6 1429.6
1364.3 1278.6 1196.8 1121.3 1049.2 980.7 915.3 854.6 802.3 761.3
730 708 696 682.2 661.7 632.1 596.1 555 512 458.6
396.8 336 269 187.2 109.5 54.2 0
1409.1 1330.4 1267.9 1229.6 1224.1 1259.3 1329.1 1402.7 1443.5 1433.3
1376.8 1292.6 1208.2 1133.9 1064.4 999.4 936.8 877.8 826.4 785.1
751.3 727.9 713.4 699.4 679.2 650.7 614 571.9 526.6 471.8
408.7 346.3 277.6 184.2 101.1 47.8 0
1409.1 1322.3 1254.7 1213.6 1206 1240.6 1312.8 1389.6 1437.4 1436.9
1389.3 1306.6 1219.5 1146.5 1079.5 1018.1 958.4 901.1 850.5 808.9
772.7 747.8 730.7 716.7 696.7 669.4 631.8 588.8 541.2 485
420.7 356.6 286.3 181.1 92.7 41.4 0
1409.1 1315.9 1244.6 1201.5 1191.6 1222.2 1286.6 1354.9 1397.8 1399
1358.3 1284.5 1202.7 1131.1 1068.5 1013 959.6 907.3 859.4 819.2
785.8 763.4 747.3 733.4 713.4 684.7 645.3 600.5 551.8 495.3
430.1 366.5 293.8 197.1 107.7 47.6 0
1409.1 1309.6 1234.4 1189.5 1177.2 1203.9 1260.5 1320.3 1358.2 1361.2
1327.3 1262.4 1185.9 1115.6 1057.5 1008 960.8 913.5 868.4 829.4
799 779 763.9 750.1 730.2 700.1 658.8 612.2 562.3 505.7
439.5 376.3 301.3 213.1 122.7 54 0
1409.1 1304.4 1227.3 1181.1 1167.8 1191.7 1242 1293 1324.8 1326.8
1296.7 1238.7 1168.9 1102 1044.9 996.4 951 905.2 860.9 824.2
798.7 781.8 767.8 754 734.5 704.3 663.1 616.3 566.3 510.4
444.5 381 307.4 223.6 135.7 59.2 0
1409.1 1299.3 1220.2 1172.7 1158.3 1179.5 1223.5 1265.8 1291.4 1292.4
1266.2 1214.9 1151.8 1088.4 1032.5 984.9 941.2 897 853.5 819
798.5 784.7 771.7 757.9 738.9 708.4 667.3 620.4 570.3 515.2
449.4 385.6 313.6 234.1 148.7 64.5 0
1409.1 1295.3 1215.2 1166.9 1152.8 1173.4 1215 1253.2 1275.4 1275.4
1251.5 1205.1 1146.8 1085.1 1027.4 975.7 927.9 880.5 834.6 802.3
785.1 773.7 762.2 748.3 729.5 699.9 659.2 612.9 564.2 510.1
446.9 382.2 312.1 233.5 147.6 63.2 0
1409.1 1291.3 1210.2 1161.1 1147.4 1167.4 1206.6 1240.6 1259.3 1258.5
1236.8 1195.2 1141.7 1081.8 1022.5 966.7 914.7 864 815.8 785.5
771.7 762.8 752.6 738.7 720.1 691.4 651 605.5 558.1 505
444.5 378.6 310.6 232.8 146.5 61.7 0
1409.1 1287.6 1206.3 1157.7 1144.4 1164.9 1203.3 1236.5 1254.1 1252.8
1231.5 1192.8 1141.7 1082.3 1021.4 961.8 905.8 851 800.5 771.4
758.6 751.1 742.4 728.5 709.6 680.4 640.3 595.5 548.6 495.9
436.8 370.9 300.3 224.1 139.7 58.3 0
1409.1 1283.9 1202.5 1154.3 1141.5 1162.4 1200.1 1232.4 1249 1247.1
1226.2 1190.3 1141.7 1082.7 1020.3 957 896.9 838 785.2 757.2
745.5 739.4 732.1 718.3 699.1 669.4 629.6 585.6 539.1 486.9
429.2 363.2 289.9 215.3 132.9 54.7 0
1409.1 1279.3 1198.7 1151.7 1140.3 1162 1199.8 1231.7 1247.4 1244.7
1223.1 1189.5 1142.5 1083.6 1019.8 954.3 891.6 829.4 775.4 747.8
736.4 731 724.5 710.5 691 659.6 621.3 578 530.4 478.5
421.2 356.9 277.9 207.6 126 51.4 0
1409.1 1283.9 1202.5 1154.3 1141.5 1162.4 1200.1 1232.4 1249 1247.1
1226.2 1190.3 1141.7 1082.7 1020.3 957 896.9 838 785.2 757.2
745.5 739.4 732.1 718.3 699.1 669.4 629.6 585.6 539.1 486.9
429.2 363.2 289.9 215.3 132.9 54.7 0
1409.1 1287.6 1206.3 1157.7 1144.4 1164.9 1203.3 1236.5 1254.1 1252.8
1231.5 1192.8 1141.7 1082.3 1021.4 961.8 905.8 851 800.5 771.4
758.6 751.1 742.4 728.5 709.6 680.4 640.3 595.5 548.6 495.9
436.8 370.9 300.3 224.1 139.7 58.3 0
1409.1 1291.3 1210.2 1161.1 1147.4 1167.4 1206.6 1240.6 1259.3 1258.5
1236.8 1195.2 1141.7 1081.8 1022.5 966.7 914.7 864 815.8 785.5
771.7 762.8 752.6 738.7 720.1 691.4 651 605.5 558.1 505
444.5 378.6 310.6 232.8 146.5 61.7 0
1409.1 1295.3 1215.2 1166.9 1152.8 1173.4 1215 1253.2 1275.4 1275.4
1251.5 1205.1 1146.8 1085.1 1027.4 975.7 927.9 880.5 834.6 802.3
785.1 773.7 762.2 748.3 729.5 699.9 659.2 612.9 564.2 510.1
446.9 382.2 312.1 233.5 147.6 63.2 0
1409.1 1299.3 1220.2 1172.7 1158.3 1179.5 1223.5 1265.8 1291.4 1292.4
1266.2 1214.9 1151.8 1088.4 1032.5 984.9 941.2 897 853.5 819
798.5 784.7 771.7 757.9 738.9 708.4 667.3 620.4 570.3 515.2
449.4 385.6 313.6 234.1 148.7 64.5 0
1409.1 1304.4 1227.3 1181.1 1167.8 1191.7 1242 1293 1324.8 1326.8
1296.7 1238.7 1168.9 1102 1044.9 996.4 951 905.2 860.9 824.2
798.7 781.8 767.8 754 734.5 704.3 663.1 616.3 566.3 510.4
444.5 381 307.4 223.6 135.7 59.2 0
1409.1 1309.6 1234.4 1189.5 1177.2 1203.9 1260.5 1320.3 1358.2 1361.2
1327.3 1262.4 1185.9 1115.6 1057.5 1008 960.8 913.5 868.4 829.4
799 779 763.9 750.1 730.2 700.1 658.8 612.2 562.3 505.7
439.5 376.3 301.3 213.1 122.7 54 0
1409.1 1315.9 1244.6 1201.5 1191.6 1222.2 1286.6 1354.9 1397.8 1399
1358.3 1284.5 1202.7 1131.1 1068.5 1013 959.6 907.3 859.4 819.2
785.8 763.4 747.3 733.4 713.4 684.7 645.3 600.5 551.8 495.3
430.1 366.5 293.8 197.1 107.7 47.6 0
1409.1 1322.3 1254.7 1213.6 1206 1240.6 1312.8 1389.6 1437.4 1436.9
1389.3 1306.6 1219.5 1146.5 1079.5 1018.1 958.4 901.1 850.5 808.9
772.7 747.8 730.7 716.7 696.7 669.4 631.8 588.8 541.2 485
420.7 356.6 286.3 181.1 92.7 41.4 0
1409.1 1330.4 1267.9 1229.6 1224.1 1259.3 1329.1 1402.7 1443.5 1433.3
1376.8 1292.6 1208.2 1133.9 1064.4 999.4 936.8 877.8 826.4 785.1
751.3 727.9 713.4 699.4 679.2 650.7 614 571.9 526.6 471.8
408.7 346.3 277.6 184.2 101.1 47.8 0
1409.1 1338.7 1281 1245.8 1242.2 1278.1 1345.4 1415.8 1449.6 1429.6
1364.3 1278.6 1196.8 1121.3 1049.2 980.7 915.3 854.6 802.3 761.3
730 708 696 682.2 661.7 632.1 596.1 555 512 458.6
396.8 336 269 187.2 109.5 54.2 0
1409.1 1346.8 1295.5 1264 1261.9 1293.5 1349.4 1403.3 1423.4 1395.5
1330.7 1251.7 1174.4 1099.8 1028 959.5 894.8 835.2 783.9 743.3
713.1 692.5 679.2 662.6 639.1 605.7 567.8 528.9 489.1 440.6
383.4 325.2 260 187.9 113.4 54.3 0
1409.1 1355 1310 1282.3 1281.6 1308.9 1353.4 1390.8 1397.2 1361.4
1297.1 1224.8 1152.1 1078.4 1006.8 938.4 874.4 815.8 765.5 725.3
696.1 676.9 662.5 642.9 616.5 579.4 539.6 502.8 466.2 422.6
369.9 314.3 250.9 188.7 117.3 54.5 0
1409.1 1364.3 1326.4 1303.9 1303.2 1323.2 1351.4 1367.2 1356.2 1314.5
1255.1 1190.3 1123.5 1055.5 989.4 925.9 865.4 808.4 759.2 719.6
687 663.3 643.1 622 598.2 567.7 535.2 504.3 471.1 429.6
376.8 321.2 256.7 192.8 121.9 55.4 0
1409.1 1373.6 1342.8 1325.5 1324.8 1337.6 1349.5 1343.6 1315.2 1267.8
1213 1155.7 1094.8 1032.6 971.9 913.3 856.4 801 753.1 713.7
677.9 649.6 623.7 601.1 579.9 556.1 530.7 505.7 475.9 436.8
383.6 328.1 262.5 196.9 126.5 56.2 0
1409.1 1384 1362.4 1351.5 1352.3 1360 1360.2 1339.7 1296.9 1240.6
1181.7 1125.5 1070.7 1018.4 968 917.7 866.1 814 765.7 724.3
687.3 658.9 638.3 622.6 607.7 590.8 567.6 536.4 497.8 451.8
395.2 337.3 270.3 200.7 130.6 57.9 0
1409.1 1394.3 1382 1377.6 1379.7 1382.4 1370.9 1335.8 1278.5 1213.4
1150.3 1095.2 1046.7 1004.2 964.1 922 875.9 827 778.3 734.9
696.7 668.2 653.1 644 635.4 625.5 604.5 567.1 519.6 466.7
406.7 346.6 278 204.5 134.6 59.5 0
1409.1 1407.2 1404.5 1406.6 1410.9 1411.5 1394.2 1350.1 1282.3 1206
1130.3 1070.8 1027.6 995.7 967.6 934.9 895.7 851.9 802.4 755.6
720.7 701.8 703.7 705.6 699.7 685.1 649.9 592.6 528 466.6
408.8 347.7 278.2 202.2 131.7 55.7 0
1409.1 1418.7 1427.2 1437.6 1449.2 1451.7 1438.7 1402.5 1343.2 1275.4
1201.4 1135.6 1081.9 1039.5 1004.1 966.8 924.6 878.5 829.4 790.5
766.6 754.5 752.8 748.9 728.2 688.6 649.5 593.8 528 461.3
384.3 307.4 230.1 161.1 101.1 43 0
1409.1 1430.6 1451.2 1471.2 1489 1496.6 1490.7 1465 1420.7 1368.8
1310.8 1257.7 1213.4 1175.1 1137.6 1093.3 1040.6 982.3 920.5 871.5
839.1 817.6 802.1 783.7 755.6 706.7 658.1 589 505.8 429.8
349 273.1 201 139.7 85.4 36.6 0
1409.1 1442.5 1475.3 1504.8 1528.7 1541.5 1542.7 1527.6 1498.3 1462.1
1420.1 1379.9 1344.8 1310.8 1271.1 1219.9 1156.5 1086.1 1011.5 952.6
911.5 880.8 851.5 818.6 783 725 666.7 584.2 483.5 398.2
313.6 238.7 171.9 118.3 69.7 30.2 0
1409.1 1454.9 1501 1542.9 1575 1596.1 1605.6 1600.6 1586.7 1569.7
1553 1541.8 1536.5 1530.1 1517.8 1496.9 1468.1 1438.4 1410.7 1387.9
1363 1321 1251.4 1153.2 1025.7 873.1 735.8 603.9 477.9 381.2
298.2 228.2 167.6 117.4 70.2 30.5 0
1409.1 1467.3 1526.8 1581 1621.3 1650.7 1668.5 1673.6 1675.2 1677.3
1685.9 1703.7 1728.2 1749.3 1764.7 1773.9 1779.7 1790.7 1810 1823.2
1814.6 1761.3 1651.3 1487.7 1268.4 1021.3 805 623.5 472.3 364.3
282.9 217.8 163.3 116.7 70.6 30.9 0
1409.1 1479.7 1552.4 1620.1 1673 1709.4 1732.1 1742.9 1751.4 1762.9
1783.6 1816.1 1858.1 1901.9 1951.9 2007.9 2078.9 2171.9 2294.2 2424.5
2545.4 2623.9 2606.6 2484.8 2258.2 1951.8 1639.2 1332.9 1049.5 802.3
582.3 394.6 254.2 156.4 83.6 34.7 0
1409.1 1492 1578 1659.3 1724.7 1768 1795.6 1812.3 1827.7 1848.4
1881.3 1928.4 1988 2054.6 2139.1 2241.8 2378.1 2553.1 2778.4 3025.7
3276.2 3486.4 3561.8 3482 3248.1 2882.3 2473.4 2042.3 1626.7 1240.4
881.8 571.4 345.2 196.2 96.7 38.4 0
1409.1 1503.7 1603.7 1701.6 1778.3 1826.8 1857 1874.5 1892.4 1914.5
1946.1 1990.2 2047.7 2113.7 2195.7 2314 2483.2 2704.8 2983 3313.8
3710.5 4127.1 4496.5 4758.3 4823.8 4548.3 4158.5 3694.6 3188.5 2639.8
2010.8 1407.4 906.7 524.8 236.1 77.3 0
1409.1 1515.3 1629.4 1744 1831.9 1885.7 1918.4 1936.8 1957 1980.6
2010.8 2051.9 2107.4 2172.8 2252.3 2386.1 2588.3 2856.5 3187.7 3601.8
4144.7 4767.8 5431.3 6034.7 6399.4 6214.2 5843.6 5346.9 4750.3 4039.3
3139.8 2243.3 1468.3 853.5 375.5 116.2 0
